Ball Screw Linear Actuator BE172S-B0802-125-AK1-0-200 External Nut NEMA 17 Motor, Length: 125mm
- Motor: NEMA 17
- Screw: 8 mm dia. x 2 mm lead
- Screw Length: 125 mm
Ball screw driven linear actuator with a 125mm length, 8mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 17 stepper motor, and a maximum motor body length of 39.8mm.
Ball screw driven linear actuator with a 125mm length, 8mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 17 stepper motor, and a maximum motor body length of 39.8mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring high torque, accuracy, and controlled linear movement.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external AK1 ball nut
- Length: 125mm
- Ball screw diameter: 8mm
- Ball screw lead: 2mm per revolution
- Motor: NEMA 17 stepper motor
- Rated current: 2.00A
- Maximum motor body length: 39.8mm
- Fine 2mm lead supports higher thrust and precise positioning
- Recirculating ball screw design provides high mechanical efficiency
- Compact NEMA 17 configuration supports space-limited applications
- Suitable for applications requiring high torque, accuracy, and repeatability
