Ball Screw Linear Actuator BE111S-B0602-100-AK1-0-100 External Nut NEMA 11 Motor, Length: 100mm
- Motor: NEMA 11
- Screw: 6 mm dia. x 2 mm lead
- Screw Length: 100 mm
Ball screw driven linear actuator with a 100mm length, 6mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm.
Ball screw driven linear actuator with a 100mm length, 6mm screw diameter, 2mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm. The fine 2mm lead provides greater mechanical advantage for higher thrust and precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring accurate linear movement in limited installation space.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external AK1 ball nut
- Length: 100mm
- Ball screw diameter: 6mm
- Ball screw lead: 2mm per revolution
- Motor: NEMA 11 stepper motor
- Rated current: 1.00A
- Maximum motor body length: 32mm
- Fine 2mm lead supports higher thrust and precise positioning
- Recirculating ball nut design provides high mechanical efficiency
- Compact NEMA 11 configuration supports space-limited applications
- Suitable for precise, smooth, and repeatable linear motion
