Ball Screw Linear Actuator BE111S-B0601-50-AK1-0-100 External Nut NEMA 11 Motor, Length: 50mm
- Motor: NEMA 11
- Screw: 6 mm dia. x 1 mm lead
- Screw Length: 50 mm
Ball screw driven linear actuator with a 50mm length, 6mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm.
Ball screw driven linear actuator with a 50mm length, 6mm screw diameter, 1mm lead, external AK1 ball nut, NEMA 11 stepper motor, and a maximum motor body length of 32mm. The fine 1mm lead provides greater mechanical advantage for higher thrust and very precise positioning, while the recirculating ball nut design supports high efficiency, smooth motion, and repeatable travel. This compact configuration is well suited for applications requiring accurate linear movement in very limited installation space.
- Extended lead time. Contact us for details or alternatives.
- Ball screw driven linear actuator with external AK1 ball nut
- Length: 50mm
- Ball screw diameter: 6mm
- Ball screw lead: 1mm per revolution
- Motor: NEMA 11 stepper motor
- Rated current: 1.00A
- Maximum motor body length: 32mm
- Fine 1mm lead supports higher thrust and very precise positioning
- Recirculating ball nut design provides high mechanical efficiency
- Compact NEMA 11 configuration supports space-limited applications
- Suitable for precise, smooth, and repeatable linear motion
