Lead Screw Linear Slide Actuator UGA040D-A10-1500-LS3A1-AG21-0 Length: 1500mm w/ NEMA 17 Motor

Lead screw driven linear slide actuator on two ceramic-coated hardened 1500mm low profile rails, featuring a NEMA 17 motor and an anodized aluminum carriage underlined with self-lubricating, maintenance-free FrelonGold® which is part of our Gliding Surface Technology™ (GST) that works well in high temperature, dirty and high vibration environments.

  • GST carriage underlined with self-lubricating FrelonGold®
  • Lead screw driven w/ a 2mm screw lead
  • Anti-backlash screw nut
  • NEMA 17 motor

3D Models

TypeFileFormatLink
cadUGA040D-A10-1500-LS3A1-AG21-0.x_tSolidWorks >=2006Download
$1,152.44
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
6.61 lbs1.24 in1.02 in0.55 in
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Mid-Sized Driven Linear Actuator Platform - SIMO
Mid-Sized Driven Linear Actuator Platform - SIMO
What is the SIMO Process?
What is the SIMO Process?
Bearing Selection Criteria
Bearing Selection Criteria
SIMO Series - An Introduction
SIMO Series - An Introduction
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 1: Linear Motion Flexibility
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 2: Cut Linear Motion Cost ... Not Performance
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 3: Bring An End To The C.H.A.O.S.
The Design Engineer's Mission Episode 4: A Visit to Q Branch
The Design Engineer's Mission Episode 4: A Visit to Q Branch

3D Models

SolidWorks >=2006
cadDownload

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link
SIMO Series and 3D Printer Supports Marine Corps
blogOpen Link