Plain Linear Bearing - Square Flanged SFP06C 3/8″ Compensated

Square flanged plain linear bearing with a 3/8" ID, a compensated running clearance, and a standard-size aluminum housing containing an inserted self-aligning linear bearing with a self-lubricating FrelonGOLD® liner. The flange allows secure mounting to a machine frame or plate, while the self-aligning bearing helps accommodate minor shaft misalignment and supports maintenance-free linear, rotational, and oscillating motion along a round shaft. Unlike recirculating ball bearings, the FrelonGOLD® sliding surface has no rolling elements to jam, seize, or contaminate, making it well suited for harsh conditions involving extreme heat, dirt, vibration, shock, or washdown exposure.

  • Compensated running clearance on the inner diameter 0.0015” per side
  • Standard size closed aluminum housing with bearing inserted
  • Square Flanged End Mount 
  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners: Frelon®J for corrosive chemicals & Frelon®W for FDA compliance
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Inch, metric and JIS sizing options   
  • Optional ID sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side) 
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Bearing Shell Material: Anodized aluminum; stainless steel shells are available

3D Models

TypeFileFormatLink
3dSFP06C.htmlhtmlView
cadSFP06C.dxfDXFDownload
cadSFP06C.x_tSolidWorks >=2006Download
$93.45
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.07 lbs0.62 in0.87 in0.62 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

DXF
cadDownload
html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
RST Catalog - Linear Bearings and Shafting
catalogOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Customers also purchased