Miniature Linear Guide - Mini Rail MR15-0300-1 Linear Rail Width: 15mm Length: 300mm

Miniature Linear Guide with a 15mm base width, a 300mm length with a ceramic coated aluminum linear rail and anodized aluminum carriage with a Precision Running Clearance in this case. Leverages self-lubricating Simplicity® sliding bearing technology with the FrelonGold® liner under the carriage.  

  • Number of Carriages: 1 (for more click on Configurations CAD & Quote below)
  • Ceramic coated aluminum rail and anodized aluminum carriage - corrosion resistant
  • 15mm base width and 300mm length ideal for compact applications requiring precise motion
  • Capable of withstanding static loads up to 1350 lb for versatile use across industries
  • Undercarriage liner: self-lubricating FrelonGOLD® for maintenance-free, quiet operation.
  • Designed without rolling elements to avoid unexpected catastrophic failures.
  • Choose Precision or Compensated ID configurations to help with alignment, speed or precision 
  • Slim and lightweight design ensures easy integration into existing systems
  • Interchangeable with industry-standard ball style linear guides for straightforward replacement

3D Models

TypeFileFormatLink
3dMR15-0300-1.htmlhtmlView
cadMR15-0300-1.stepSTEP AP214Download
$9,999,999.00
Configure Custom Length

Max Length: 3,600 mm

Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.34 lbs1.26 in11.81 in0.63 in
Miniature Linear Guides Mini-Rail Slides
Miniature Linear Guides Mini-Rail Slides
PBC Linear Designs Compact Drop-in Assembly for Medical Equipment
PBC Linear Designs Compact Drop-in Assembly for Medical Equipment
Linear Guides
Linear Guides

3D Models

STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link

News & Blogs

Miniaturized Linear Motion Products
blogOpen Link
A Lift in a Robotics Competition
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link

Infographics

Mini Rail Miniature Linear Guide vs Components Comparison
infographicOpen Link