Double Linear Ball Bearing JPK50GW 50mm JIS Metric - Square Flanged End Mount
Linear Ball Bearing, Square Flanged and Double Sized, 50mm ID JIS Metric, with the flange mount at the end. Equipped with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Temperature Range: -4/+176°F (-20/+80°C)
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | JPK50GW.x_t | SolidWorks >=2006 | Download |
