Linear Ball Bearing - Square Flanged JPK40G 40mm JIS Metric
Square Flanged Linear Ball Bearing 40mm ID JIS Metric and standard sized, featuring an end-mounted flange, a heat-treated alloy steel shell for durability and double seals for enhanced protection. Boasts a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise. Excels in cantilevered applications, unconstrained by the 2:1 binding rule for plain bearings.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Standard Sized with a Square Flange End Mount
- Temperature Range: -4/+176°F (-20/+80°C)
- Size interchangeable with industry standards and our Simplicity plain linear bearings
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | JPK40G.x_t | SolidWorks >=2006 | Download |