Double Linear Ball Bearing - Round Flanged JPFC8G 8mm JIS Metric, Center Mount
Double-sized Round Flanged Linear Ball Bearing 8mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.
- JIS Metric (Japanese Industrial Standards) for various machines made in Asia
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Temperature Range: -4/+176°F (-20/+80°C)
Part Number | JPFC8G |
---|---|
Bearing Type | JIS Metric Linear Ball Bearing ISO Metric |
Flange Type |
Round Flange |
Flange Location | Flange Center Mount |
Shaft Diameter | 8mm |
Retainer Material | Polymer Cage |
Bearing Width | Double Wide |
Bearing Modifications | Closed |