Double Linear Ball Bearing - Round Flanged JPFC30G 30mm JIS Metric, Center Mount

Double-sized, Round Flanged Linear Ball Bearing 30mm ID JIS Metric, center mount, with a long heat-treated alloy steel shell for durability and double seals for added protection. With a low coefficient of friction for speed and a resin retainer polymer cage for reduced noise, this enhanced sized linear ball bearing has an advantage in cantilevered applications over plain bearings.

  • JIS Metric (Japanese Industrial Standards) for various machines made in Asia
  • Double size is the equivalent of two standard-sized bearings mounted back to back
  • Round Center Mount Flange
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Size interchangeable with industry standards and our Simplicity plain linear bearings
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer Polymer Cage: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
cadJPFC30G.x_tSolidWorks >=2006Download
$82.42
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
2.15 lbs0 in0 in0 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link

Customers also purchased