Linear Ball Bearing - Round Flange JPF08GW 8mm JIS Metric, Double Wide
Flanged Linear Ball Bearing - 8mm JIS Metric ID (inner diameter), size interchangeable with other JIS (Japanese Industrial Standard) products, including Simplicity® JIS Metric plain linear bearings.
- Round Flange
- End Mount
- Double Wide
- Polymer Cage
Specifications for Linear Ball Bearings:
- Temperature Range: -4/+176°F (-20/+80°C)
- Interchangeable: Size interchangeable with industry standards and our Simplicity® plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | JPF08GW.x_t | SolidWorks >=2006 | Download |
