Twin Pillow Block Linear Ball Bearing IPPSWN16G 1.00″ Open - Precision Plus Self-Aligning

Twin pillow block linear ball bearing, open shelled, with a 1" ID (inner diameter) crown shelled bearing inside an aluminum alloy housing. Part of the Precision Plus self-aligning series, the IPPS twin bearings feature two grease zerk fittings, known as lubrication ports, located in the pillow block.

    • Open shelled for use with rail supported steel linear shafts
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric 
    • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Polymer Cage Resin Retainer: Reduces noise

    3D Models

    TypeFileFormatLink
    3dIPPSWN16G.htmlhtmlView
    cadIPPSWN16G.stepSTEP AP214Download
    $307.29
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    1.97 lbs1.56 in2.25 in1.48 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link