Twin Pillow Block Linear Ball Bearing IPPSWN10G 5/8″ Open - Precision Plus Self-Aligning
Twin linear ball bearing pillow blocks, open shelled, with a 5/8" ID (inner diameter) bearing inside an aluminum alloy housing. Part of the Precision Plus self-aligning series, the IPPS twin bearings feature two grease zerk fittings, known as lubrication ports, located in the pillow block.
- Open shell design for use with rail supported round linear shafts
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Polymer Cage Resin Retainer: Reduces noise
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | IPPSWN10G.x_t | SolidWorks >=2006 | Download |
