Twin Pillow Block Linear Ball Bearing IPPSW20G 1.25″ Closed - Self Aligning Precision Plus
Twin Linear Ball Bearing Pillow Blocks with a 1/25″ ID (inner diameter) bearing inside a housing made of aluminum alloy. It is self-aligning due to a crowned bearing shell inside the housing. The IPPS products all come with a grease zerk fitting, a small hole in the pillow block which is also called a lubrication port. Twin bearings come with 2 lubrication ports.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4″ to 2” Inch Series, 8mm to 50mm Metric
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | IPPSW20G.x_t | SolidWorks >=2006 | Download |