Pillow Block Linear Ball Bearing IPPS24G 1.50″ Closed - Self Aligning Precision Plus

Closed Linear Ball Bearing Pillow Block with a 1.5″ ID (inner diameter) crowned shell self-aligning bearing inside a housing made of aluminum alloy. The IPPS products all come with a grease zerk fitting, a small hole in the pillow block which is also called a lubrication port. 

    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4″ to 2” Inch Series,  8mm to 50mm Metric 
    • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer: Reduces noise
    • Double Seals: Included as standard at no additional cost

    3D Models

    TypeFileFormatLink
    3dIPPS24G.htmlhtmlView
    cadIPPS24G.x_tSolidWorks >=2006Download
    $289.13
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    3 lbs2.38 in3 in2.38 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    html
    3dView
    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link