Pillow Block Linear Ball Bearing IPPS10G 5/8″ Closed - Self Aligning Precision Plus
Closed Linear Ball Bearing Pillow Block with a 5/8″ ID (inner diameter) featuring a crowned shell bearing for self-alignment in an aluminum alloy housing. The IPPS products all come with a grease zerk fitting, a small hole in the pillow block which is also called a lubrication port.
- Temperature Range: -4/+176°F (-20/+80°C)
- Variant ID Sizes: Available from 1/4″ to 2” Inch Series, 8mm to 50mm Metric
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | IPPS10G.x_t | SolidWorks >=2006 | Download |