Pillow Block Linear Ball Bearing IPPS08G 1/2" Closed - Self Aligning Precision Plus

Closed Pillow Block Linear Ball Bearing with a 1/2" ID (inner diameter) featuring a crowned shell linear bearing for self-alignment in an aluminum alloy housing. The IPPS products all come with a grease zerk fitting, a small hole in the pillow block which is also called a lubrication port. 

    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric 
    • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer Polymer Cage: Reduces noise
    • Double Seals: Included as standard at no additional cost

    3D Models

    TypeFileFormatLink
    3dIPPS08G.htmlhtmlView
    cadIPPS08G.stepSTEP AP214Download
    $93.27
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    0.25 lbs0.88 in1.25 in0.88 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link