Pillow Block Linear Ball Bearing IPPN24G 1.50″ Open

Open Linear Ball Bearing Pillow Block with a 1.5" ID (inner diameter) bearing inside a housing made of aluminum alloy. Size interchangeable with industry standards and our Simplicity plain linear bearing series.

    • Open shell for use with linear rail supported round shafts
    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric 
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer Polymer Cage: Reduces noise
    • Double Seals: Included as standard at no additional cost

    3D Models

    TypeFileFormatLink
    3dIPPN24G.htmlhtmlView
    cadIPPN24G.stepSTEP AP214Download
    cadIPPN24G.x_tSolidWorks >=2006Download
    $241.38
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    3.63 lbs2.38 in3 in2.24 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    SolidWorks >=2006
    cadDownload
    STEP AP214
    cadDownload
    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link