Pillow Block Linear Ball Bearing IPP16G 1.0" Closed

Linear Ball Bearing Pillow Block, closed, with a 1" ID (inner diameter), featuring a linear ball bearing inside an aluminum alloy housing, incorporating a heat-treated alloy steel shell for enhanced durability, a resin retainer polymer cage for reduced noise, and double seals at no extra cost for contaminant protection. Size-interchangeable with industry standards. Low friction ensures smooth operation.

    • Temperature Range: -4/+176°F (-20/+80°C)
    • Variant ID Sizes: 1/4" to 2" (Inch), 8mm to 50mm (Metric)
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer Polymer Cage: Reduces noise
    • Double Seals: Included as standard at no additional cost

    3D Models

    TypeFileFormatLink
    3dIPP16G.htmlhtmlView
    cadIPP16G.dxfDXFDownload
    cadIPP16G.stepSTEP AP214Download
    cadIPP16G.x_tSolidWorks >=2006Download
    $113.41
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    1 lbs1.56 in2.25 in1.56 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    DXF
    cadDownload
    html
    3dView
    STEP AP214
    cadDownload
    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link
    Plain and Ball Pillow Blocks Interchange Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link