Linear Ball Bearing - Square Flange EPK50GW 50mm End Mount, Double Wide

Square Flanged Linear Ball Bearing, End Mount with a 50mm ISO Metric inner diameter and double wide design for higher cantilevered load capacity. The heat-treated alloy steel shell ensures durability, while the resin retainer polymer cage minimizes noise and the low coefficient of friction enhances speed.

  • End Flange Mount and Double Size to handle more cantilevered loads
  • Temperature Range: -4/+176°F (-20/+80°C)
  • Variant ID Sizes: From 1/4" to 2” Inch Series & 8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Compatible with industry standards
  • Low Coefficient of Friction: Enhances speed
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
3dEPK50GW.htmlhtmlView
cadEPK50GW.x_tSolidWorks >=2006Download
$344.44
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
7.47 lbs7.56 in4.41 in4.41 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link