Linear Ball Bearing - Square Flange EPK12GW 12mm End Mount, Double Wide

Square Flanged Linear Ball Bearing, End Mount with a 12mm ID, center mount and double wide design for higher cantilevered load capacity. The heat-treated alloy steel shell ensures durability, while the resin retainer polymer cage minimizes noise and the low coefficient of friction enhances speed.

  • Temperature Range: -4/+176°F (-20/+80°C)
  • End Flange Mount and Double Size to handle more cantilevered loads
  • Variant ID Sizes: From 1/4″ to 2” Inch Series & 8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Compatible with industry standards
  • Low Coefficient of Friction: Enhances speed
  • Double Seals: Included as standard at no additional cost
  • Use double sized flanged plain bearings in dirty, high particulate conditions

3D Models

TypeFileFormatLink
3dEPK12GW.htmlhtmlView
cadEPK12GW.x_tSolidWorks >=2006Download
$48.67
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.27 lbs2.24 in1.65 in1.65 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link