Double Linear Ball Bearing EPFC50G 50mm Round Flanged Center Mount

    Double Linear Ball Bearing 50mm ID Round-Flanged, Center Mount featuring a heat-treated alloy steel shell for durability. With a low coefficient of friction and a resin retainer polymer cage, this enhanced sized linear ball bearing ensures smooth, quiet, high-speed operation and it has an advantage in cantilevered applications over plain bearings. Double seals come standard, enhancing protection at no extra cost. 

    • Double size is the equivalent of two standard-sized bearings mounted back to back
    • Temperature Range: -4/+176°F (-20/+80°C)
    • ID Sizes: Available from 1/4″ to 2” Inch Series,  8mm to 50mm Metric Series
    • Static Load Capacities: Up to 1700 lb (7900 N)
    • Dynamic Load Capacities: Up to 850 lb (3800 N)
    • Size interchangeable with industry standards and our Simplicity plain linear bearings
    • Low Coefficient of Friction: Ensures smooth operation
    • Heat Treated Alloy Steel Shell: Provides durability
    • Resin Retainer Polymer Cage: Reduces noise
    • Double Seals: Included as standard at no additional cost

    3D Models

    TypeFileFormatLink
    3dEPFC50G.htmlhtmlView
    $408.35
    Configure Custom Features
    Dimensions
    Videos
    Resources

    Product Dimensions

    weightwidthlengthheight
    7.47 lbs7.56 in4.41 in4.41 in
    Linear Bearing Selection Criteria
    Linear Bearing Selection Criteria

    3D Models

    html
    3dView

    Catalogs & Datasheets

    Simplicity Linear Bearings Chemical Chart
    datasheetOpen Link
    Simplicity Linear Plain Bearings
    datasheetOpen Link
    Shafting: Bearings: and Pillow Blocks Compatibility Chart
    datasheetOpen Link

    News & Blogs

    Overview of Linear Guides in Motion Design
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Plain vs Ball Bushings in Washdown Environments
    blogOpen Link
    Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
    newsOpen Link
    Coating Process Gets Automation Upgrade
    blogOpen Link