Double Linear Ball Bearing EPFC40G 40mm Round Flanged Center Mount
Double Linear Ball Bearing 40mm ID Round-Flanged Center Mount featuring a heat-treated alloy steel shell for durability. With a low coefficient of friction and a resin retainer polymer cage, this enhanced sized linear ball bearing ensures smooth, quiet, high-speed operation and it has an advantage in cantilevered applications over plain bearings. Double seals come standard, enhancing protection at no extra cost.
- Round Flanged Center Mount
- Double size is the equivalent of two standard-sized bearings mounted back to back.
- Temperature Range: -4/+176°F (-20/+80°C)
- ID Sizes: Available from 1/4″ to 2” Inch Series, 8mm to 50mm Metric Series
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EPFC40G.x_t | SolidWorks >=2006 | Download |