Linear Ball Bearing - Round Flanged EPF30G 30mm
Round Flanged Linear Ball Bearing with a 30mm ID and standard housing size features a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. Double seals offer enhanced protection at no extra cost and it is size-interchangeable with industry standards.
- Temperature Range: -4/+176°F (-20/+80°C)
- ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | EPF30G.x_t | SolidWorks >=2006 | Download |