Double Linear Ball Bearing EPF16GW 16mm Round Flanged End
Double-sized round-flanged-end linear ball bearing, 16mm ID ISO metric, with a long heat-treated alloy steel shell for higher load and moment capacity. Equivalent to two standard-sized bearings mounted back to back, the round end flange allows flexible rotational positioning during installation and avoids corner interference in tight spaces. Recirculating hardened steel balls and a low coefficient of friction support smooth, high-speed travel, while the resin retainer polymer cage helps reduce operating noise. Linear ball bearings perform well in cantilevered applications without the same 2:1 binding limitation as plain bearings. Standard double seals provide added protection at no extra cost.
- Round Flanged End Mount
- Double size is the equivalent of two standard-sized bearings mounted back to back
- Temperature Range: -4/+176°F (-20/+80°C)
- ID Sizes: Available from 1/4" to 2” Inch Series, 8mm to 50mm Metric Series
- Static Load Capacities: Up to 1700 lb (7900 N)
- Dynamic Load Capacities: Up to 850 lb (3800 N)
- Size interchangeable with industry standards and Simplicity plain linear bearings
- Low Coefficient of Friction: Ensures smooth operation
- Heat Treated Alloy Steel Shell: Provides durability
- Resin Retainer Polymer Cage: Reduces noise
- Double Seals: Included as standard at no additional cost
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | EPF16GW.x_t | SolidWorks >=2006 | Download |
