Linear Ball Bearing - Round Flanged EPF16G 16mm

Round Flanged Linear Ball Bearing with a 16mm ID and standard housing size features a heat-treated alloy steel shell for durability and a low coefficient of friction for speed. A resin retainer polymer cage ensures quiet operation. Ideal for cantilevered applications, it performs best in low-debris environments. Double seals offer enhanced protection at no extra cost and it is size-interchangeable with industry standards.


Part Number epf16g
Size 16mm
Tolerance +0.009/-0.001mm
Ball Circuits 5
Weight 103G
Dynamic Load Rating 578N
Static Load Rating 892N

3D Models

TypeFileFormatLink
cadEPF16G.x_tSolidWorks >=2006Download
$33.59
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.29 lbs1.42 in1.81 in1.81 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link