Double Linear Ball Bearing EPF12GW 12mm Round Flanged End Mount

Double Linear Ball Bearing 12mm ID Round-Flanged End Mount featuring a heat-treated alloy steel shell for durability. With a low coefficient of friction and a resin retainer polymer cage, this enhanced sized linear ball bearing ensures smooth, quiet, high-speed operation and it has an advantage in cantilevered applications over plain bearings. Double seals come standard, enhancing protection at no extra cost. 

  • Round Flanged End Mount
  • Double size is the equivalent of two standard-sized bearings mounted back to back.
  • Temperature Range: -4/+176°F (-20/+80°C)
  • ID Sizes: Available from 1/4″ to 2” Inch Series,  8mm to 50mm Metric Series
  • Static Load Capacities: Up to 1700 lb (7900 N)
  • Dynamic Load Capacities: Up to 850 lb (3800 N)
  • Interchangeable: Size interchangeable with industry standards and our Simplicity plain linear bearing series
  • Low Coefficient of Friction: Ensures smooth operation
  • Heat Treated Alloy Steel Shell: Provides durability
  • Resin Retainer Polymer Cage: Reduces noise
  • Double Seals: Included as standard at no additional cost

3D Models

TypeFileFormatLink
3dEPF12GW.htmlhtmlView
cadEPF12GW.x_tSolidWorks >=2006Download
$48.67
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.27 lbs2.24 in1.65 in1.65 in
Linear Bearing Selection Criteria
Linear Bearing Selection Criteria

3D Models

html
3dView
SolidWorks >=2006
cadDownload

Catalogs & Datasheets

Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link
Shafting: Bearings: and Pillow Blocks Compatibility Chart
datasheetOpen Link

News & Blogs

Overview of Linear Guides in Motion Design
blogOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
Coating Process Gets Automation Upgrade
blogOpen Link