Double Plain Linear Bearing DFPM60C 60mm ID Square Flange End, Compensated Clearance
Extended square flanged plain linear bearing with a 60mm compensated ID comprising the bore with a unique self-lubricating FrelonGold® liner for maintenance-free linear, rotational or oscillating motion in harsh conditions like extreme heat, dirt, and vibration.
- Extended Size Housing -Square Flanged End - Closed Shell
- Compensated ID running clearance (0.0015" per side)
- Self-Lubricating Liner: FrelonGOLD® is standard
- Optional liners include Frelon® J & Frelon® W
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Can operate in any orientation
- Static Load Capacities up to 166,000 lb (740 kN)
- Variant sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet
- Vibration Damping: Ensures smooth and quiet operation
- Interchangeable with linear ball bearings and some bronze bushings



