Double Plain Linear Bearing DFPM50 50mm ID Square Flange End, Precision Clearance
Extended Plain Linear Bearing with a 50mm ID consisting of a square flanged aluminum housing (end mount) with a precision ID running clearance and a self-lubricating FrelonGold® lining for maintenance-free linear, rotational or oscillating motion in harsh conditions like extreme heat, dirt, and vibration.
-
- Extended Size Housing with Linear Bearing Inside
- Square Flanged End Mount - Closed Shell
- Precision ID running clearance (0.0005" per side)
- Self-Lubricating Bearing Liner: FrelonGOLD® is standard
- Optional liners include Frelon® J & Frelon® W
- Spherical self-aligning bearing outer diameter inside the housing
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Designed for use with linear rail supported shafting
- Can operate in any orientation
- Static Load Capacities up to 166,000 lb (740 kN)
- Variant sizes are 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet
- Shell Material: Standard is aluminum; stainless steel shells are available
- Vibration Damping: Ensures smooth and quiet operation
- Interchangeable with linear ball bearings and some bronze bushings
