Double Plain Linear Bearing DFPM40 40mm ID Square Flange End, Precision Clearance
Extended Plain Linear Bearing with a 40mm ID consisting of a square flanged aluminum housing (end mount) with a self-lubricating FrelonGold® lining for maintenance-free linear, rotational or oscillating motion in harsh conditions like extreme heat, dirt, and vibration.
- Extended closed aluminum housing with self-lubricating FrelonGOLD® liner
- Square Flanged End
- Precision ID running clearance (0.0005" per side)
- Optional liners include corrosive chemical resistant Frelon®J or FDA compliant Frelon®W for food and drug handling machinery
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Operates in any orientation with linear, rotational & oscillating shaft motion
- Static Load Capacities up to 166,000 lb (740 kN)
- Variant ID sizes are 5mm to 80mm ISO Metric
- Maximum Speed: Up to 8 m/s (315 in/s)
- Shaft Lengths: Up to 12 feet (3.7 meters)
- Vibration Damping: Ensures smooth and quiet operation
- Interchangeable with linear ball bearings and some bronze bushings
