Lead Screw Compact Linear Slide Actuator CSMR15D-000-0080-1ZF-AGXR2-0 NEMA 17 Motor Mount - Length: 80mm

Compact Linear Actuator, lead screw driven, of 80 mm rail length with a low-profile 23 mm height design for tight spaces. This actuator features a 10 mm diameter lead screw with a 2 mm lead and a rectangular Constant Force Anti-Backlash nut, with a NEMA 17 motor mount. It incorporates Gliding Surface Technology (GST) with a self-lubricating FrelonGold PTFE liner in a plain bearing carriage, sliding on an anodized aluminum linear rail, ensuring maintenance-free operation under extreme conditions of temperature, particulates, or vibration.

  • GST eliminates metal-to-metal contact, reducing wear and failure
  • GST systems must comply with the 2:1 ratio rule
  • Constant Force Anti-Backlash lead screw nut ensures smooth, play-free motion
  • Lead screws are CNC precision rolled - lead accuracy of 0.003”/ft (76 μm/300 mm)
  • Compact Series features low profile linear actuators for tight spaces
  • Optional profile rail offers higher rigidity and supports cantilevered loads
  • Ideal for lab automation, medical, and robotics
$592.17
Configure Custom Features
Details
Dimensions
Videos
Resources

Product Details

Part Number CSMR15D-000-0080-1ZF-AGXR2-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 240(N)
Max Stroke 440.00mm
Screw Type Lead Screw
Screw Diameter 6mm
Screw Lead 2mm
Thread Direction Right
Drive End Option NEMA17 Motor Mount
Motor Option NEMA17 Motor Mount
Nut Anti-Backlash Nut
Carriage Type Plain Bearing
Cover
Rail Length 80mm
Num Of Carriages 1

Product Dimensions

Approx. Weightwidthlengthheight
0.71 lbs0.64 ft80 mm0.4 ft
MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link