Lead Screw Compact Linear Slide Actuator CSLSM10AGXR3A1-2LT-0130-0 w/ NEMA 17 Motor, Length: 130mm

Compact Linear Actuator, lead screw driven, of 130 mm rail length with a low-profile 23 mm height design for tight spaces. This actuator features a 10mm diameter lead screw with a 2 mm lead, a NEMA 17 motor and a rectangular Constant Force Anti-Backlash nut. It incorporates Gliding Surface Technology (GST) with a self-lubricating FrelonGold PTFE liner under a plain bearing carriage, sliding on an anodized aluminum linear rail, ensuring maintenance-free operation under extreme conditions of temperature, particulates, or vibration.

  • NEMA 17 Single Stack Motor - Screw Diameter is 10mm
  • Rectangular Constant Force Anti-Backlash lead screw nut ensures play-free motion
  • Lead screws are CNC precision rolled - lead accuracy of 0.003”/ft (76 μm/300 mm)
  • GST eliminates metal-to-metal contact, reducing wear and failure
  • GST systems must comply with the 2:1 ratio rule
  • Compact Series features low profile linear actuators for tight spaces
  • Optional profile rail offers higher rigidity and supports cantilevered loads
  • Ideal for lab automation, medical, and robotics
$774.21
Configure Custom Features
Details
Dimensions
Videos
Resources

Product Details

Part Number CSLSM10AGXR3A1-2LT-0130-0
Series CS Compact Series
Product Type Compact Lead Screw Linear Actuator
Max Horizontal Load 2500(N)
Max Stroke 1000.00mm
Screw Type Lead Screw
Screw Diameter 10mm
Screw Lead 2mm
Thread Direction Right
Drive End Option Integrated Motor Screw
Motor Option NEMA17 Single Stack
Nut Anti-Backlash Nut
Carriage Type Profile Rail
Cover Tall
Rail Length 130mm
Num Of Carriages 1

Product Dimensions

Approx. Weightwidthlengthheight
5.42 lbs2.75 ft130 mm1.93 ft
MT Series Actuator Provides Fast Transfer Packaging Solution
MT Series Actuator Provides Fast Transfer Packaging Solution
Integrated Motor Lead Screw Webinar
Integrated Motor Lead Screw Webinar
Traditional Stepper vs StepSERVO motors
Traditional Stepper vs StepSERVO motors
Design Engineer's Mission Episode 4
Design Engineer's Mission Episode 4
SIMO Series Linear Actuator Motor Integration
SIMO Series Linear Actuator Motor Integration
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 3
Design Engineer's Mission Episode 1
Design Engineer's Mission Episode 1
Introduction to SIMO Series Linear Motion Platform
Introduction to SIMO Series Linear Motion Platform
What is the SIMO Process
What is the SIMO Process
SIMO Series - An Introduction
SIMO Series - An Introduction
Internet of things in linear motion
Internet of things in linear motion
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview
Compact Series Linear Actuators
Compact Series Linear Actuators

Catalogs & Datasheets

Compact Series Linear Actuator Systems Catalog
catalogOpen Link

News & Blogs

Customizable Solutions for Compact Linear Guides
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
StepSERVO Closed Loop Motor Design
blogOpen Link