Plain Linear Bearing CFPJ25 25mm JIS, Square Flanged Center, Double Wide

JIS Double Plain Linear Bearing, 25mm ID, square center flange, precision running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter, and vibration, where ball bearings often fail. Its double-sized body equals two standard bearings back-to-back for added support, while the flange enables stable bolt-down mounting. JIS refers to Japanese Industrial Standards metric dimensions.

  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard
  • Optional liners include Frelon® W (FDA compliant) & Frelon® J
  • Outer Shell: Anodized Aluminum Alloy 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Vibration Damping: Ensures smooth and quiet operation

3D Models

TypeFileFormatLink
3dCFPJ25.htmlhtmlView
cadCFPJ25.x_tSolidWorks >=2006Download
$124.03
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
0.63 lbs2.43 in4.4 in2.43 in
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link