Ball Screw Linear Actuator w/ NEMA 23 Motor 10mmx2mmx500mm Flanged Nut BSR1002ATXR-0500-RSN-231-NNN-N
Linear Ball Screw Linear Actuator with a screw diameter of 10mm and a lead of 2mm and a length of 500mm. Optimized for NEMA 23 single stack motors. The flanged nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed.
- Grade 10 = Part of the advanced miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Suited for NEMA 23 single stack motors.
- Easy-to-use flanged nut for quick setup.
- Static axial load capacity up to 2.144 kN.
- Standard version without preload; preload available for enhanced performance.
- Offers various machined journals and end supports.
- Available in assembled and unassembled formats.
- Customizable to fit specialized operational needs.
