Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Flanged Nut BSR1002ATXR-0500-RSN-171-NNN-N
Flanged Nut Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Designed for use with NEMA 17 single stack motors. It offers the compactness required for tight spaces combined with the extended reach needed for various applications. The assembly is delivered fully constructed.
- Extended member of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Includes a NEMA 17 single stack motor.
- Flanged nut for simplified mounting.
- Capable of managing static axial loads up to 2.144 kN.
- Standard configuration without preload; preload option available.
- Various options for machined journals and end configurations.
- Customizable for particular operational needs.
