Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 14 Motor, Flanged Nut BSR1002ATXR-0500-RSN-140-NNN-N
Miniature metric ball screw actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. Offers an extended length for applications requiring precise linear motion over greater distances. Includes a NEMA 14 motor. Equipped with a convenient flanged nut, it delivers exceptional performance in compact environments.
- Part of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Includes a NEMA 14 motor.
- Flanged nut enhances ease of use and installation.
- Static axial load capacity up to 2.144 kN.
- No preload as standard; option for preload available.
- Various machined journals and end support designs.
- Available as both assembled and unassembled kits.
- Customizable to suit particular application requirements.
