Ball Screw Linear Actuator 10mmx2mmx500mm BSR1002ATXR-0500-CSN-23P-NNN-N NEMA 23 Motor, Cylindrical Nut
Miniature Ball Screw Linear Actuator with a grade 10 screw diameter of 10mm, a lead of 2mm and a length of 500mm. From our miniature metric ball screw series, this is specifically designed for NEMA 23 Power Plus motors. Compact with precision accuracy.
- Miniature metric ball screw collection
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Tailored for NEMA 23 Power Plus motor integration.
- Features a streamlined cylindrical nut for reduced size.
- Handles static axial loads up to 2.144 kN efficiently.
- Comes standard without preload, with the option for added preload.
- Selection of standard and customized machined journals.
- Offered in assembled form, with unassembled variants available.
- Provides options for customization to fit specific application needs.
