Ball Screw Linear Actuator 10mmx2mmx500mm NEMA 17 Motor, Cylindrical Nut BSR1002ATXR-0500-CSN-171-NNN-N
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 500mm. This is an integral part of our miniature series, providing unmatched performance and including a single stack NEMA 17 motor for linear motion in space-restricted environments.
- Extended component of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
- Includes a NEMA 17 motor.
- Compact cylindrical-style nut for space efficiency.
- Static axial load support up to 2.144 kN.
- Standard version offers no preload; option for preload.
- Machined journals in fixed or floating options.
- Available fully assembled or as separate components.
- Customizable to specific project requirements.
