Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Power Plus Motor, Flanged Nut BSR1002ATXR-0200-RSN-23P-NNN-N
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm and a lead of 2mm and a length of 200mm. This is a critical component of our miniature metric ball screw motor series, providing an efficient linear motion solution tailored for NEMA 23 Power Plus motors. Featuring a flanged nut, this model is perfect for high-torque applications in compact areas.
- Specialized within the miniature metric ball screw lineup.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Optimized for NEMA 23 Power Plus motor compatibility.
- Flanged nut ensures hassle-free mounting.
- Static axial load support up to 2.144 kN.
- Comes standard without preload; preload option for better control.
- Offers standard and special machined journals.
- Available assembled, with unassembled versions offered.
- Customizable to specific application needs.
