Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 23 Motor, Flanged Nut BSR1002ATXR-0200-RSN-231-NNN-N
Ball Screw Linear Actuator, Grade 10, with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, designed for integration with NEMA 23 single stack motors. It features a flanged nut for efficient installation and is ideal for applications requiring precise linear motion in small footprints.
- Part of the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Compatible with NEMA 23 single stack motors.
- Convenient flanged nut for simple installation.
- Capable of handling static axial loads up to 2.144 kN.
- No preload standard, with preload option for increased precision.
- Variety in machined journals and end supports available.
- Pre-assembled for immediate use, with the option for unassembled delivery.
- Customizable configurations to meet unique project demands.
