Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Motor, Flanged Nut BSR1002ATXR-0200-RSN-171-NNN-N

Ball Screw Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm, providing high precision linear motion in a compact design. Including a NEMA 17 single stack motor and equipped with a flanged nut, it's designed for applications where space is limited but accuracy is essential.

  • Key part of the miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
  • Includes a NEMA 17 single stack motor.
  • Flanged nut for ease of installation.
  • Static axial load capacity of up to 2.144 kN.
  • Standard without preload; preload available for enhanced performance.
  • Various options for machined journals and end blocks.
  • Pre-assembled, with an option for unassembled configuration.
  • Customization options available for tailored solutions.
$288.09
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link