Ball Screw Linear Actuator 10mmx2mmx200mm BSR1002ATXR-0200-CSN-23P-NNN-N w/ NEMA 23 Motor, Cylindrical Nut
Miniature Ball Screw Linear Actuator with a cylindrical nut, a screw diameter of 10mm, a lead of 2mm and a length of 200mm. This is a powerhouse of precision, part of our specialized miniature metric ball screw series, and designed to accommodate NEMA 23 Power Plus motors. It excels in applications requiring high torque and a compact design, ensuring optimal performance without bulk.
- Grade 10
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Designed for NEMA 23 Power Plus motors.
- Incorporates a space-efficient cylindrical-style nut.
- Capable of up to 2.144 kN in static axial loads.
- Standard version without preload; preload option available.
- Choice between standard and customized machined journals.
- Comes pre-assembled, with an unassembled option available.
- Customizable to meet the demands of specific applications.
