Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 17 Double Stack Motor, Cylindrical Nut BSR1002ATXR-0200-CSN-172-NNN-N
Ball Screw Linear Actuator with a screw diameter of 10mm, a lead of 2mm and a length of 200mm. Designed to match the power of double stack NEMA 17 motors, this compact actuator ensures seamless operation in precision applications. The assembly is delivered fully constructed.
- Miniature metric ball screw assembly variant.
- Cylindrical Nut
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Includes a double stack NEMA 17 motors.
- Features a compact, efficient cylindrical-style nut.
- Static axial load capacity up to 2.144 kN.
- Standard configuration without preload; preload variant available.
- Available with both fixed and floating machined journals
