Ball Screw Linear Actuator w/ NEMA 23 Motor 10mmx2mmx500mm Flanged Nut BSR1002ATXR-0500-RSN-231-NNN-N

Linear Ball Screw Linear Actuator with a screw diameter of 10mm and a lead of 2mm and a length of 500mm. Optimized for NEMA 23 single stack motors. The flanged nut promotes straightforward installation, ideal for systems where space is limited but extended linear motion is needed.

  • Grade 10 = Part of the advanced miniature metric ball screw series.
  • Diameter: 10 mm; Lead: 2 mm; Length: 500 mm.
  • Suited for NEMA 23 single stack motors.
  • Easy-to-use flanged nut for quick setup.
  • Static axial load capacity up to 2.144 kN.
  • Standard version without preload; preload available for enhanced performance.
  • Offers various machined journals and end supports.
  • Available in assembled and unassembled formats.
  • Customizable to fit specialized operational needs.
$332.70
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link