Ball Screw Linear Actuator 10mmx2mmx200mm NEMA 14 Motor, Cylindrical Nut BSR1002ATXR-0200-CSN-140-NNN-N
Miniature metric ball screw linear actuator with a screw diameter of 10mm, a lead of 2mm and length of 200mm. Designed for larger diameter applications that require precise linear motion in compact spaces, it includes a NEMA 14 motor, offering enhanced capacity and precision.
- A larger variant in the miniature metric ball screw series.
- Diameter: 10 mm; Lead: 2 mm; Length: 200 mm.
- Includes a NEMA 14 motor.
- Designed with a compact cylindrical-style nut.
- Supports up to 2.144 kN in static axial load.
- Standard version includes no preload; option for preload.
- Available with various machined journals.
- Assembled by standard; option for unassembled kit.
- Customization available for unique requirements.




