Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0802ATXR-0250-CSN-140-NNN-N
Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks.
- Cylindrical Nut
- Part of the compact metric ball screw series.
- Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Compact assembly with cylindrical-style nut.
- Static axial load support up to 2.144 kN.
- Standard model provided without preload; preload available.
- Choice of standard and special machined journals.
- Comes pre-assembled; disassembled option available.
- Customizable to meet specialized requirements.
