Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 17 Motor, Flanged Nut BSR0802ATXR-0250-RSN-171-NNN-N
Miniature metric ball screw actuator with a screw diameter of 8mm, a lead of 2mm and a length of 250mm. integrated with a NEMA 17 single stack motor. Featuring a flanged nut, it provides an efficient solution for linear motion requirements in tight spaces.
- Essential to the miniature metric ball screw motor series.
- Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
- Includes a NEMA 17 single stack motor.
- Flanged nut for straightforward installation.
- Static axial load up to 2.144 kN.
- Comes standard without preload; preload variant for better control.
- Offers a variety of machined journals and end blocks.
- Available assembled or unassembled depending on needs.
- Customizable for specific application demands.




