Ball Screw Linear Actuator 8mmx2mmx250mm NEMA 14 Motor, Cylindrical Nut BSR0802ATXR-0250-CSN-140-NNN-N

Small Ball Screw Actuator with a diameter of 8mm, a lead of 2mm and a length of 250mm. Designed for high precision in tight spaces, and includes a NEMA 14 motor. This part of our miniature ball screw series brings efficiency and precision to demanding tasks.
  • Cylindrical Nut
  • Part of the compact metric ball screw series.
  • Diameter: 8 mm; Lead: 2 mm; Length: 250 mm.
  • Includes a NEMA 14 motor.
  • Compact assembly with cylindrical-style nut.
  • Static axial load support up to 2.144 kN.
  • Standard model provided without preload; preload available.
  • Choice of standard and special machined journals.
  • Comes pre-assembled; disassembled option available.
  • Customizable to meet specialized requirements.
$279.16
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link