Ball Screw Linear Actuator 8mmx2mmx150mm NEMA 14 Motor, Flanged Nut BSR0802ATXR-0150-RSN-140-NNN-N

Miniature Ball Screw Actuator with a screw diameter of 8mm, a lead of 2mm and a length of 150mm. Includes a NEMA 14 motor. The flanged nut facilitates easy assembly and maintenance, making it perfect for applications requiring high precision and efficiency. The assembly is delivered fully constructed.

  • Integral to the miniature metric ball screw motor series.
  • Diameter: 8 mm; Lead: 2 mm; Length: 150 mm.
  • Includes a NEMA 14 motor.
  • Flanged nut for simplified mounting.
  • Static axial load capacity up to 2.144 kN.
  • No preload standard, with an option for preload.
  • Selection of machined journals and end supports.
  • Customizable according to specific application demands.
$317.63
Configure Custom Features
Videos
Resources
Linear Actuators Overview
Linear Actuators Overview
MTB Series Linear Actuator Accessories
MTB Series Linear Actuator Accessories
SIMO UG Series Linear Actuators
SIMO UG Series Linear Actuators
MTB Series Linear Actuator Overview
MTB Series Linear Actuator Overview

News & Blogs

Winner of the Motion Control Award for Actuator Technology
blogOpen Link
PBC Linear Expands Actuator Product Line
blogOpen Link
A Guide to High Speed Stepper Motors
blogOpen Link
Miniature Ball Screws Available
blogOpen Link
Key Factors: Ball Screw Applications
blogOpen Link