Ball Screw Linear Actuator 8mmx2.5mmx250mm NEMA 14 Motor, Flanged Nut BSR08025TXR-0250-RSN-140-NNN-N
Linear Ball Screw Actuator with a screw diameter of 8mm, a lead of 2.5mm and a length of 250mm. This is designed for compact applications that require precise linear movements. Including a NEMA 14 motor and featuring a user-friendly flanged nut, this model is ideal for advanced applications where space is at a premium and precision is crucial.
- Part of the miniature metric ball screw series.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 250 mm.
- Includes a NEMA 14 motor.
- Easy-to-mount flanged nut.
- Supports static axial loads up to 2.144 kN.
- Standard model includes no preload; preload option available.
- Available with standard and special machined journals.
- Fixed and floating end block options.
- Comes pre-assembled, with an option for unassembled format.
- Customizable to fit specific project needs.
